Skip to main content
Logo print
title

SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P

LEGRAND

SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P

REF. 412272 EAN. 3414970517401
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

System configuration IT No
System configuration TN Yes
System configuration TN-C Yes
System configuration TN-C-S Yes
System configuration TN-S No
System configuration TT No
System configuration other No
Number of conductors (without earthing) 3
Nominal discharge surge current In (8/20) 25 kA
Nominal voltage AC 400 V
Max. continuous voltage AC 320 V
Voltage protection level 1.9 kV
Integrated backup fuse No
Mounting method DIN rail (top hat rail) 35 mm
Construction size 3 modular spacing
Max. conductor cross section solid (solid, stranded) 35 mm²
Max. conductor cross section flexible (fine-strand) 25 mm²
With remote signalling contact Yes
Signalling at the device Optical
Category type 2 Yes
Degree of protection (IP) IP20

document title

4 documents
Technical Sheet
F02060EN_05.pdf pdf (0.62 Mo)
Technical Sheet
F02060FR_06.pdf pdf (0.61 Mo)
Technical Guide
Instruction Use
LE07561AA_6.pdf pdf (0.53 Mo)
3 documents
Catalogue Technical Page
ex223001_0087.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0084.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0088-0089.pdf pdf (0.16 Mo)
1 document
3D Autocad
412232.dwg dwg (0.31 Mo)
1 document
Agreement
OC / CB-AT 5098 (0.22 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details