Skip to main content
Logo print

Soliroc™ - Cable outlet Soliroc- with cable grip -IP 55

Soliroc™ LEGRAND

Soliroc™ - Cable outlet Soliroc- with cable grip -IP 55

REF. 077850 EAN. 3245060778507
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Clamps None
Connection system Without clamp
Material Metal
Material quality Other
Colour Chrome
Antimicrobial treatment No

document title

2 documents
Technical Sheet
F01005EN-00.pdf pdf (0.46 Mo)
Technical Sheet
F01005FR-01.pdf pdf (0.47 Mo)
1 document
Catalogue Commercial Page
ex223001_0800.pdf pdf (0.1 Mo)