Skip to main content
Logo print

Smart smoke detector

Netatmo NETATMO

Smart smoke detector

REF. NA-NSA-PRO-EU EAN. 3700730503044
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Operating principle Optical
Loudness 0 dB(A)
Response temperature 20 °C
Smoke switcher Yes
With orientation lighting No
Type of test-/pause button Pause button
Mounting method Surface mounting
Separate socket needed Yes
Suitable for duct mounting No
Standalone Yes
Networkable via cable No
Networkable via radiografic (standard) No
Networkable via radio (optional) No
Max. number networkable 0
Current supply primary Battery/accumulator
Voltage type (supply voltage) DC
With voltage indication No
With backup battery No
Battery included None
Colour White
Degree of protection (IP) IP30
Explosion-tested version No
With Q-label No
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available No
Length 115 mm
Width 115 mm
Height/depth 44 mm
Diameter 115 mm
VdS accepted No
Built-in depth 0 mm
Degree of impact strength (IK) Not applicable
Storage temperature -20-+45 °C
Supply current 0.000017-1 A
Standby consumption 0.017 mA
Halogen free Yes
Cable nature for connection Not applicable
Contains Batteries and/or Accumulator Yes
Loudness setting No
Addressable No
IEC code (Pack1) CR17450
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium-Manganese (battery)
Number of Pack 1 2
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 44 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) I : Industrial (not Portable)
IEC code (Pack2) CR17450
Connected object Yes
Operating method Wifi network , Bluetooth
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command No
Connectable by Internet box Yes
Application name Home + Security
Product use function Alarm systems
Software Update Duration (years) 3

document title

1 document
Instruction Use
QSG-NSA2-V1-WEB.pdf pdf (2.88 Mo)
1 document
Catalogue Commercial Page
ex223001_0869.pdf pdf (0.06 Mo)
1 document
Safety Data Sheet (FDS)
FDS_NA-NSA_EN.pdf pdf (0.14 Mo)