Slides (4) - for Atlantic cabinets depth 400 mm - for depth adjustment
LEGRAND
Slides (4) - for Atlantic cabinets depth 400 mm - for depth adjustment
REF. 036745
EAN.
3245060367459
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fastening profile |
---|---|
Suitable for enclosure building width | 1200 mm |
Suitable for enclosure building height | 1400 mm |
Suitable for enclosure building depth | 400 mm |
Width | 25 mm |
Height | 15 mm |
---|---|
Depth | 350 mm |
Max. load capacity | 288 kg |
Material | Metal |
Colour | Stainless steel |
document title
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION