Single phase current transformer (CT) for 50.5x12.5 / 40.5x20.5 mm bar - transformation ratio 700/5
LEGRAND
Single phase current transformer (CT) for 50.5x12.5 / 40.5x20.5 mm bar - transformation ratio 700/5
REF. 412131
EAN.
3414970593252
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single-phase current converter |
---|---|
Rated primary current | 700 A |
Rated secondary current | 5 A |
Rated secondary apparent power | 8 VA |
Power consumption | 8 W |
Accuracy class | 0.5 |
Overcurrent limiting factor | FS 5 |
Calibrated | Yes |
With shock protection | Yes |
---|---|
Height opening | 40-40 mm |
Width opening | 40-40 mm |
Opening diameter | 40 mm |
With copper rail | No |
Secondary connection | Screw connection |
Number of primary inputs | 1 |
document title
4 documents
Technical Sheet
Technical Guide
Technical Sheet
Technical Guide
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION