Single opening front or rear door for cabinet 47U 600mm
Linkeo
LEGRAND
Single opening front or rear door for cabinet 47U 600mm
REF. 446842
EAN.
3414972027427
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Lock door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 596 mm |
Height | 2086 mm |
Depth | 21 mm |
EMC-version | No |
Material | Steel |
Surface finishing | Powder coating |
---|---|
Colour | Black |
Degree of protection (IP) | Other |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -25-70 °C |
RAL-number | 9005 |
Halogen free | Yes |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION