Signalling plate URA ONE - vertical transparent plate for evacuation
LEGRAND
Signalling plate URA ONE - vertical transparent plate for evacuation
REF. 661664
EAN.
3414970312495
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Colour | White |
Material | Plastic |
Length | 214.6 mm |
---|---|
Width | 142 mm |
document title
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION