Shielding clamps Viking 3 - screw/spring - for cable Ø3 to 8 mm
LEGRAND
Shielding clamps Viking 3 - screw/spring - for cable Ø3 to 8 mm
REF. 037530
EAN.
3245060375300
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Permitted cable diameter | 3-8 mm |
---|---|
Mounting method | Rail-/direct mounting |
Type of electric connection | Spring connection |
Width | 13.5 mm |
Height | 26 mm |
---|---|
Operating temperature | -5-40 °C |
Explosion-tested version 'Ex e' | Yes |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION