Set of two 19 inches extra uprights for 18U wall-mounting cabinet
Linkeo
LEGRAND
Set of two 19 inches extra uprights for 18U wall-mounting cabinet
REF. 646244
EAN.
3414970967985
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | 482.6 mm (19 inch) profile |
---|---|
Suitable for enclosure building width | 482.6 mm |
Suitable for enclosure building height | 890 mm |
Suitable for enclosure building depth | 0 mm |
Width | 31 mm |
Height | 867 mm |
Depth | 40 mm |
---|---|
Material | Metal |
Colour | Stainless steel |
RAL-number | 0 |
Halogen free | Yes |
document title
6 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION