Set of ten steel cable rings to mount on VMR width 85mm depth 165mm
Nexpand
LEGRAND
Set of ten steel cable rings to mount on VMR width 85mm depth 165mm
REF. 446483
EAN.
3414972238007
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable guard rail |
---|---|
Material | Metal |
Suitable for 19 inch mounting | Yes |
Width | 85 mm |
Length | 165 mm |
Colour | Aluminium |
---|---|
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Halogen free | Yes |
Fitted with door or cover | No |
document title
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION