Set of incoming or outgoing swivel terminals for DRX 630 adjustable - 4P
LEGRAND
Set of incoming or outgoing swivel terminals for DRX 630 adjustable - 4P
REF. 026351
EAN.
3245060263515
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Busbar thickness | 20-20 mm |
---|---|
Busbar width | 20-20 mm |
Suitable for | Other |
Width clamp | 20 mm |
Max. conductor cross section | 314.16 mm² |
Max. rated operation current Ie | 630 A |
---|---|
Suitable for round conductor connection | Yes |
Suitable for sector conductor connection | No |
Suitable for strip conductor connection | No |
document title
5 documents
Instruction Use
Technical Guide
Workshop Book
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION