Set of 2 uprights 19 inches for LCS3 wall mounting enclosures 15U
LCS³
LEGRAND
Set of 2 uprights 19 inches for LCS3 wall mounting enclosures 15U
REF. 446198
EAN.
3414971174108
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | 482.6 mm (19 inch) profile set |
---|---|
Suitable for enclosure building width | 585 mm |
Suitable for enclosure building height | 742 mm |
Suitable for enclosure building depth | 0 mm |
Width | 669 mm |
Height | 42 mm |
Depth | 45 mm |
---|---|
Material | Metal |
Colour | Stainless steel |
RAL-number | 0 |
Halogen free | Yes |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION