Set of 10 power cords C20-C19 1.5m black serverside locking
Linkeo
LEGRAND
Set of 10 power cords C20-C19 1.5m black serverside locking
REF. 644202
EAN.
3414971982673
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection 1 | Other |
---|---|
Cable entry connection 1 | Straight |
Connection type according to IEC 60320, connection 1 | C19 |
Connection 2 | Other |
Cable entry connection 2 | Straight |
Connection type according to IEC 60320, connection 2 | C20 |
Connector system system-oriented | No |
Number of cores | 3 |
Nominal cross section conductor | 1.5 mm² |
Length | 1.5 m |
Material outer sheath | Polyvinyl chloride (PVC) |
Temperature resistance | -20-70 °C |
Nominal current | 10 A |
---|---|
Nominal voltage | 250-250 V |
Colour outer sheath | Black |
Spiralized cable | No |
With cord switch | No |
Outer diameter approx. | 8.5 mm |
Reaction-to-fire according to EN 13501-6: Class | None |
Reaction-to-fire according to EN 13501-6: Smoke production | None |
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | None |
Reaction-to-fire according to EN 13501-6: Acidity | None |
Halogen free | No |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION