RS485 communication module for EMDX³ Premium control unit
EMDX³
LEGRAND
RS485 communication module for EMDX³ Premium control unit
REF. 412055
EAN.
3414970742247
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Ampere meter | No |
---|---|
Blind power meter | No |
With rotational speed meter | No |
Frequency meter | No |
Pulse counter | No |
---|---|
Voltmeter | No |
Effective power measurement device | No |
document title
8 documents
Technical Sheet
Instruction Use
Technical Sheet
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Technical Guide
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION