Rotary handle - for DRX 250 - direct on DRX - standard - grey
LEGRAND
Rotary handle - for DRX 250 - direct on DRX - standard - grey
REF. 027178
EAN.
3245060271787
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Black |
---|---|
Suitable for emergency stop | No |
With extension shaft | No |
Suitable for power circuit breaker | Yes |
---|---|
Suitable for switch disconnector | Yes |
document title
4 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION