Rotary handle - for DPX 630 - vari-depth IP55 - emergency use - red/yellow
LEGRAND
Rotary handle - for DPX 630 - vari-depth IP55 - emergency use - red/yellow
REF. 026282
EAN.
3245060262822
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Red |
---|---|
Suitable for emergency stop | Yes |
With extension shaft | No |
Suitable for power circuit breaker | Yes |
---|---|
Suitable for switch disconnector | Yes |
document title
4 documents
Technical Guide
Instruction Use
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION