Rotary handle - for DPX 1250/1600 - vari-depth IP55 - standard - grey
LEGRAND
Rotary handle - for DPX 1250/1600 - vari-depth IP55 - standard - grey
REF. 026283
EAN.
3245060262839
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Black |
---|---|
Suitable for emergency stop | No |
With extension shaft | Yes |
Suitable for power circuit breaker | Yes |
---|---|
Suitable for switch disconnector | Yes |
document title
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION