Room terminal with alphanumerical display with pushbuttons for call and presence
-
LEGRAND
Room terminal with alphanumerical display with pushbuttons for call and presence
REF. 076607
EAN.
3245060766078
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
---|---|
Mounting method | Flush-mounted |
Width in number of modular spacings | 4 |
With bus connection | Yes |
Logic object | Yes |
document title
3 documents
Technical Guide
Technical Guide
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION