Roof fan unit black with 3 axial fans
Nexpand
LEGRAND
Roof fan unit black with 3 axial fans
REF. 446468
EAN.
3414972237697
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of fans | 3 |
---|---|
Operating voltage AC 60 Hz | 230-230 V |
Voltage type | AC |
Suitable for wall built-in | No |
Built as slide-in ventilator | Yes |
Roof ventilator | Yes |
With filter | Yes |
With protective cover | Yes |
Volume flow, freeblowing | 480 m³/h |
---|---|
Rated power | 66 W |
EMC-version | Yes |
Degree of protection (IP) | IP20 |
Mounting method | Screw mounting |
Colour | Black |
RAL-number | 9005 |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION