Skip to main content
Logo print

Roller blind switch Valena Life - 10 AX 250 V~ - with cover plate - white

Valena Life Legrand

Roller blind switch Valena Life - 10 AX 250 V~ - with cover plate - white

REF. 752129 EAN. 3414970463685
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Other
Model 1-pole switch
Number of poles 1
Method of operation Rocker
Mechanical controllable Yes
Electronic controllable No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Type of fastening Mounting with claw and screw
Connection type Push-in clamp
Colour White
RAL-number (similar) 9003
Transparent No
Label space/information surface Yes
Suitable for degree of protection (IP) IP20
Rated current 6 A
Nominal voltage 250 V
Number of buttons 3
Device width 74.7 mm
Device height 74.7 mm
Device depth 39 mm
Built-in depth 27 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Degree of impact strength (IK) IK02
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Antimicrobial treatment No
Cable section 1.5-1.5 mm²

document title

2 documents
Technical Sheet
F02356FR-01.pdf pdf (1.01 Mo)
Technical Sheet
F02356EN-01.pdf pdf (1.01 Mo)
2 documents
Agreement
OC / CB-FR_711212 (1.01 Mo)
Agreement
VDE-40044639 (0.29 Mo)