Ringer transformer - 230 V / 12-8 V - 8 VA
LEGRAND
Ringer transformer - 230 V / 12-8 V - 8 VA
REF. 413091
EAN.
3245064130912
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Primary voltage | 230 V |
---|---|
Secondary voltage 1 | 12 V |
Secondary voltage 2 | 8 V |
Max. output power | 8 W |
Type of transformer | Standard bell ringing transformer |
Surface mounting | Yes |
Flush-mounted installation | Yes |
Modular version | Yes |
Length | 36 mm |
---|---|
Width | 66 mm |
Height | 84 mm |
Width in number of modular spacings | 2 |
Short-circuit protected | Yes |
Temperature protection | Yes |
With on/off switch | No |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION