Skip to main content
Logo print

RCBO DX3 10000A 1 pole 20A curve C type A 100mA

DX³ LEGRAND

RCBO DX3 10000A 1 pole 20A curve C type A 100mA

REF. 418991 EAN. 3414971022997
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles (total) 1
Number of protected poles 1
Rated voltage 240 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4000 kV
Rated current 20 A
Rated fault current 0.1 A
Leakage current type A
Current limiting class 3
Rated short-circuit breaking capacity according to IEC 60947-2 10 kA
Rated short-circuit breaking capacity Icn according to EN 61009-1 10000 kA
Disconnection characteristic Undelayed
Voltage type AC
Frequency 50/60 Hz
Release characteristic C
Concurrently switching neutral conductor Yes
With interlocking device Yes
Pollution degree 2
Ambient temperature during operating -25-70 °C
Width in number of modular spacings 1
Built-in depth 74.4 mm
Flush-mounted installation No
Anti-nuisance tripping version No
Degree of protection (IP) IP20
Connectable conductor cross section solid-core 0.75-16 mm²
Connectable conductor cross section multi-wired 0.75-10 mm²
Width 17.7 mm
Height 97 mm
Depth 74.4 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Nominal voltage 170-264 V
Electric supplying direction Other
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes
Mounting method DIN rail

document title

2 documents
Instruction Use
LE09935AB.pdf pdf (1.52 Mo)
Technical Sheet
F02714EN-01.pdf pdf (0.58 Mo)
1 document
Catalogue Commercial Page
ex223001_0061.pdf pdf (0.1 Mo)
1 document
Agreement
OC / CB-IT-20333 (0.21 Mo)