Protective cover Viking 3 - for 4 power terminal block - pitch 26
LEGRAND
Protective cover Viking 3 - for 4 power terminal block - pitch 26
REF. 039488
EAN.
3245060394882
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
End plate model | No |
---|---|
Partition model | No |
Colour | Other |
Thickness | 1.5 mm |
---|---|
Snap in | Yes |
Inflammability class of insulation material according to with UL94 | Other |
document title
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION