Protection unit MP4.10 DMX3 1600 DMX-SP 2500
DMX³ 1600- DMX-SP 2500
LEGRAND
Protection unit MP4.10 DMX3 1600 DMX-SP 2500
REF. 028302
EAN.
3414972227032
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device construction | Other |
---|---|
Integrated earth fault protection | Yes |
Type of electrical connection of main circuit | Other |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
With switched-off indicator | Yes |
With integrated under voltage release | No |
Position of connection for main current circuit | Other |
Type of control element | Other |
Complete device with protection unit | No |
Motor drive integrated | No |
Motor drive optional | No |
Degree of protection (IP) | IP20 |
Width | 62 mm |
Height | 205 mm |
---|---|
Depth | 90 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-85 °C |
Voltage type | Other |
Electric supplying direction | Other |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Cable nature for connection | Other |
Label space/information surface | No |
Contains Batteries and/or Accumulator | Yes |
document title
4 documents
Workshop Book
Workshop Book
Instruction Use
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
Software
SELECT AN ACTION