Practibox S horizontal and vertical joining kit for flush-mounting cabinets
Practibox S
LEGRAND
Practibox S horizontal and vertical joining kit for flush-mounting cabinets
REF. 134102
EAN.
3414971457959
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Width | 96 mm |
Height | 108 mm |
Depth | 34 mm |
Material | Plastic |
Colour | Black |
---|---|
RAL-number | 6011 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | Yes |
document title
2 documents
Instruction Use
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_703887/A1
(1.45 Mo)
SELECT AN ACTION