Skip to main content
Logo print

Power terminal block Viking 3 - cable lug-cable lug - pitch 42

Viking 3 LEGRAND

Power terminal block Viking 3 - cable lug-cable lug - pitch 42

REF. 039014 EAN. 3245060390143
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connectable conductor cross section fine-strand without cable end sleeve 150-150 mm²
Rated current In 415 A
Rated voltage 1000 V
Type of electrical connection 1 Bolt connection
Type of electrical connection 2 Bolt connection
Number of levels 1
Number of clamp positions per level 1
Internally connected stages No
Mounting method DIN rail (top hat rail) 35 mm
Material insulation body Thermoplastic
Inflammability class of insulation material according to with UL94 V2
Operating temperature -5-40 °C
Width 42 mm
Height 89.5 mm
Depth 296 mm
Closing plate required No
Colour Grey
Type of slitting Swivelling
With integrated test socket Yes

document title

1 document
Technical Sheet
F00213FR-02.pdf pdf (1.3 Mo)
2 documents
Catalogue Technical Page
ex223001_0471.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_0470.pdf pdf (0.21 Mo)
1 document
3D Autocad
039010.dwg dwg (0.07 Mo)
1 document
Agreement

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details