Power supply diy kit
BTICINO
Power supply diy kit
REF. BT-SP101
EAN.
8005543703205
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Application | Other |
---|---|
Input voltage | 240 V |
Frequency | 50-60 Hz |
Type of current | AC |
Output voltage | 30 V |
Max. output current | 1000 mA |
Degree of protection (IP) | IP30 |
Height | 90 mm |
Width | 50 mm |
Depth | 75 mm |
---|---|
Installation technique | Other |
Mounting method | Other |
Operating / setting temperature | -10-55 °C |
Storage temperature | -25-70 °C |
Supply current | 0.8-1 A |
Terminal marking indication | No |
Colour | Black |
Connection type | Not applicable |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION