Skip to main content
Logo print

Plinth width 600mm depth 1200mm

Linkeo LEGRAND

Plinth width 600mm depth 1200mm

REF. 446871 EAN. 3414972027533
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Base complete
Material Steel
Colour Black
RAL-number (similar) 9005
Degree of impact strength (IK) IK02
Max. load capacity 1500 kg
Suitable for enclosure building width 600 mm
Suitable for enclosure building depth 1200 mm
Suitable for aeration/de-aeration No
Suitable for cable patch Yes
Suitable for outdoor set-up No
Width 600 mm
Height 100 mm
Depth 1200 mm
Operating / setting temperature -25-70 °C
RAL-number 9005
Halogen free Yes

document title

3 documents
Technical Sheet
F03351EN-00.pdf pdf (2.63 Mo)
Technical Sheet
F03351FR-00.pdf pdf (2.55 Mo)
Instruction Use
LE12346AA.PDF pdf (1.32 Mo)
1 document
Catalogue Commercial Page
ex223001_1032.pdf pdf (0.16 Mo)