Plexo™ - changeover push button locator - White - mechanism
Plexo™
LEGRAND
Plexo™ - changeover push button locator - White - mechanism
REF. 069616L
EAN.
3414971880207
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Single push button |
Method of operation | Push button |
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 1 |
Number of revolving contacts | 1 |
Contactless type | No |
Number of rockers | 1 |
Nominal voltage | 250 V |
Rated current | 10 A |
With lighting | Yes |
With light source | Yes |
With complemantary luminous signal | No |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Mounting method | Other |
Type of fastening | Screw mounting |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9003 |
---|---|
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK08 |
Device width | 70 mm |
Device height | 70 mm |
Device depth | 46 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 28.5 mm |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
BIM Data
BIM Data
3D Autocad
4 documents
Agreement
VDE-40057978
(1.18 Mo)
Agreement
AENOR-030/002620
(0.87 Mo)
Agreement
NF-NF012_3294/A2
(0.74 Mo)
Agreement
OC / CB-FR_715726
(0.74 Mo)
SELECT AN ACTION