Plate for DPX3 160 3 Poles horizontal mounting in XL3 S 630 & XL3 S 4000 36 modules enclosures
XL³S
LEGRAND
Plate for DPX3 160 3 Poles horizontal mounting in XL3 S 630 & XL3 S 4000 36 modules enclosures
REF. 338306
EAN.
3414970901187
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 95 mm |
---|---|
Width | 724 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
document title
4 documents
Workshop Book
Technical Sheet
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION