Plate for DCX-M size 6 vertical mounting in XL3 S 4000 24 modules enclosures
XL³S
LEGRAND
Plate for DCX-M size 6 vertical mounting in XL3 S 4000 24 modules enclosures
REF. 339070
EAN.
3414971347540
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 355 mm |
---|---|
Width | 724 mm |
Material | Steel |
Surface protection | Untreated |
Perforated | Yes |
---|---|
Colour | Other |
Halogen free | Yes |
document title
3 documents
Workshop Book
Workshop Book
Instruction Use
1 document
Catalogue Commercial Page
5 documents
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION