plate DPX3 125HP horizontal fix -24 modules
XL³
LEGRAND
plate DPX3 125HP horizontal fix -24 modules
REF. 021301
EAN.
3414972094887
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 200 mm |
---|---|
Width | 600 mm |
Material | Steel |
Surface protection | Galvanized |
Perforated | Yes |
Depth | 80 mm |
---|---|
Operating / setting temperature | -5-70 °C |
Colour | Colourless |
Halogen free | Yes |
document title
2 documents
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION