Partitionning for 1600 A busbars - for form 2b/3b and 4 A 475 mm front terminals
LEGRAND
Partitionning for 1600 A busbars - for form 2b/3b and 4 A 475 mm front terminals
REF. 020536
EAN.
3245060205362
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for enclosure building depth | 475 mm |
---|---|
Material | Steel |
Surface finishing | Other |
With cable entry | Yes |
With lock | No |
Construction type | Individual part |
For internal separation form 2a | No |
---|---|
For internal separation form 2b | Yes |
For internal separation form 3a | No |
For internal separation form 3b | Yes |
For internal separation form 4a | Yes |
For internal separation form 4b | No |
document title
1 document
Workshop Book
SELECT AN ACTION