Panel mounting socket small flange P17 - IP 54 - IK 09 - 250 V~ - 2P+E - white
P 17 Tempra
LEGRAND
Panel mounting socket small flange P17 - IP 54 - IK 09 - 250 V~ - 2P+E - white
REF. 057669
EAN.
3245060576691
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | Other |
Number of poles | 3 |
Identification colour | White |
Degree of protection (IP) | IP54 |
Connection system | Screwed terminal |
Insert direction | Straight |
Material | Plastic |
---|---|
Military model | No |
Flange size vertical | 50 mm |
Drill hole distance vertical | 38 mm |
Flange size horizontal | 50 mm |
Drill hole distance horizontal | 38 mm |
document title
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION