Skip to main content
Logo print

Panel mounting socket Prisinter Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - metal

Hypra LEGRAND

Panel mounting socket Prisinter Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - metal

REF. 053800 EAN. 3245060538002
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 63 A
Number of poles 4
Voltage according to EN 60309-2 400 V (50+60 Hz) red
Clock hour position 6 h
Identification colour Red
Degree of protection (IP) IP55
Switch Mechanical locking
With earth leakage switch No
Empty locations on mounting rail No
Housing material Other
Military model No

document title

2 documents
Technical Sheet
F00097FR-05.pdf pdf (0.88 Mo)
Technical Sheet
F00097EN-05.pdf pdf (0.99 Mo)
3 documents
3D Autocad
053603.dwg dwg (0.18 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details