Skip to main content
Logo print

Panel mounting socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E

P 17 Tempra LEGRAND

Panel mounting socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E

REF. 555489 EAN. 3245065554892
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 32 A
Voltage according to EN 60309-2 400 V (50+60 Hz) red
Number of poles 5
Clock hour position 6 h
Identification colour Red
Degree of protection (IP) IP67
Connection system Screwed terminal
Insert direction Straight
Material Plastic
Military model No
Flange size vertical 84 mm
Drill hole distance vertical 70 mm
Flange size horizontal 84 mm
Drill hole distance horizontal 70 mm

document title

3 documents
Technical Sheet
F01811FR-02.pdf pdf (3.67 Mo)
Instruction Use
LE05815AA-01.pdf pdf (2.53 Mo)
Technical Sheet
F01811EN-03.pdf pdf (9.37 Mo)
3 documents
Catalogue Commercial Page
ex223001_0527.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_0533.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0534.pdf pdf (0.06 Mo)
3 documents
BIM Data
3D Autocad
555489.dwg dwg (0.25 Mo)
4 documents
PEP
LGRP-2014-111-V1-EN.pdf pdf (1.02 Mo)
Agreement
IMQ-CA02.05951 (0.42 Mo)
Agreement
Agreement

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details