Skip to main content
Logo print

Panel indicator 150x150mm with interface CV 80

LEGRAND

Panel indicator 150x150mm with interface CV 80

REF. 653180 EAN. 3414971195691
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Mounting angle bracket
Material Other
Material quality Other
Surface protection Untreated
Halogen free Yes
Colour Other

document title

2 documents
Technical Sheet
F02653EN_07.pdf pdf (5.24 Mo)
Technical Sheet
F02787FR_05.pdf pdf (3.97 Mo)
1 document
Catalogue Commercial Page
ex223001_1132.pdf pdf (0.11 Mo)
25 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details