Overdoor corridor lights for Alarm, presence and toilett call to be connected to room terminal
LEGRAND
Overdoor corridor lights for Alarm, presence and toilett call to be connected to room terminal
REF. 076670
EAN.
3245060766702
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 27-27 V |
---|---|
Type of current | DC |
Colour of lamp hood | White |
Lamp type | LED |
Type of optical signal | Continuous light |
Type of acoustic signal device | Other |
Type of acoustic signal | Other |
Mounting method | Built-in |
---|---|
Housing colour | White |
Degree of protection (IP) | IP20 |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
document title
3 documents
Technical Guide
Technical Guide
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION