Skip to main content
Logo print

Optic Drawer angled and modular 19 inch 1U to be equipped

LCS³ LEGRAND

Optic Drawer angled and modular 19 inch 1U to be equipped

REF. 032101 EAN. 3414971420212
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for number of couplings/adapters 96
Suitable for number of module inserts 4
With number of couplings/adapters 0
With housing Yes
With pigtails No
Fibre type Other
APC-version Yes
Type of connector external Other
Type of connector interior Other
Colour Black
RAL-number 9005
Mounting method 482.6 mm (19 inch) mounting
Number of height units 1
Height 43.8 mm
Width 482.5 mm
Depth 408.6 mm
Operating / setting temperature -10-60 °C
Storage temperature -10-60 °C
Terminal marking indication Yes
Prewired No
Label space/information surface Yes
Fitted with door or cover Yes
Cable support Other

document title

3 documents
Instruction Use
LE09845AF.pdf pdf (17.37 Mo)
Technical Sheet
S000099289EN-06.pdf pdf (3.85 Mo)
Technical Sheet
S000099289FR-06.pdf pdf (3.84 Mo)
1 document
Catalogue Commercial Page
ex223001_1000.pdf pdf (0.13 Mo)