Optic drawer 19 inches 1U rotating equipped with 36 LC duplex multi-mode connectors for 72 fibres
LCS³
LEGRAND
Optic drawer 19 inches 1U rotating equipped with 36 LC duplex multi-mode connectors for 72 fibres
REF. 032171
EAN.
3414970958426
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 72 |
---|---|
Suitable for number of module inserts | 36 |
With number of couplings/adapters | 2 |
With front plate | No |
With housing | No |
With pigtails | No |
Fibre type | Multi mode 62.5/125 |
Fibre class | OM4 |
APC-version | No |
Type of connector external | LC-Duplex |
---|---|
Type of connector interior | LC-Duplex |
Colour | Beige |
Mounting method | 482.6 mm (19 inch) mounting |
Number of height units | 1 |
Height | 43.6 mm |
Width | 482.6 mm |
Depth | 275.8 mm |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION