Skip to main content
Logo print

Open Rogowski coil 6300A

Easy Connect LEGRAND

Open Rogowski coil 6300A

REF. 412111 EAN. 3414972126236
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Attachable current transformer
Rated primary current 6300 A
With shock protection Yes
Opening diameter 240 mm
Snap mounting Yes
Secondary connection Cable
Number of primary inputs 1
Degree of protection (IP) IP40
Operating / setting temperature -30-80 °C
Storage temperature -40-87 °C
Voltage type AC
Halogen free Yes
Prewired Yes

document title

1 document
Instruction Use
LE04940AB.pdf pdf (1.98 Mo)
3 documents
Catalogue Commercial Page
ex223001_0119.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0122.pdf pdf (0.18 Mo)
Catalogue Technical Page
ex223001_0121.pdf pdf (0.08 Mo)