On field RJ45 Plug category 6A STP toolless
LCS³
LEGRAND
On field RJ45 Plug category 6A STP toolless
REF. 033749
EAN.
3414971464360
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Plug |
---|---|
Type of connector | RJ45 8(8) |
Screened | Yes |
Category | 6A (IEC) |
Connection type | Insulation displacement connector |
Special tool necessary | No |
Suitable for round cable | Yes |
Suitable for flat cable | No |
Suitable for litz wire conductor | Yes |
Suitable for solid conductors | Yes |
Colour | Silver |
AWG-range | 23-26 |
Width | 18.4 mm |
Height | 14.3 mm |
Depth | 56 mm |
---|---|
Built-in depth | 0 mm |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |
Terminal marking indication | Yes |
RAL-number | 0 |
Antimicrobial treatment | No |
Label space/information surface | No |
Mounting method | Not applicable |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 7.5 mm |
Entry membrane gland type | Other |
document title
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION