Skip to main content
Logo print

Nylon nut RAL 9011 PG29

LEGRAND

Nylon nut RAL 9011 PG29

REF. 386667 EAN. 8009561386891
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Thread type PG
Nominal thread size metric/PG 29
Material Plastic
Material quality Polyamide (PA)
Surface protection Untreated
Halogen free Yes
Shock resistant Yes
Colour Black

document title

3 documents
Technical Sheet
IDP000131EN.pdf pdf (0.57 Mo)
Technical Sheet
F03595FR-01.pdf pdf (1.11 Mo)
Technical Sheet
F03595EN-01.pdf pdf (1.19 Mo)
2 documents
Catalogue Commercial Page
ex223001_0446.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0447.pdf pdf (0.06 Mo)