Skip to main content
Logo print

Nurse station terminal with LCD display

- LEGRAND

Nurse station terminal with LCD display

REF. 076611 EAN. 3245060766115
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Mounting method Flush-mounted
Width in number of modular spacings 4
With bus connection Yes
Logic object Yes

document title

5 documents
Technical Guide
LE04498AK_EN.pdf pdf (196.12 Mo)
Technical Guide
LE04498AK_FR.pdf pdf (205.67 Mo)
Instruction Use
LE05065AD_EN.pdf pdf (8.85 Mo)
Technical Guide
LE05065AD_FR.pdf pdf (8.84 Mo)
Instruction Use
O1465B.pdf pdf (18.58 Mo)
1 document
Catalogue Commercial Page
ex223001_1211.pdf pdf (0.07 Mo)
1 document
PEP
LGRP-00587-V02.01-EN.pdf pdf (0.58 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details