Skip to main content
Logo print

Niloé™ - Two-way switch - 1-gang - 10 AX 250 V~ - automatic terminals - White

Niloé™ LEGRAND

Niloé™ - Two-way switch - 1-gang - 10 AX 250 V~ - automatic terminals - White

REF. 764501 EAN. 3414970683052
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination Optional
Function lighting Control and orientation
Type of lighting Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 75.8 mm
Device height 75.8 mm
Device depth 45.5 mm
Built-in depth 31 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature 5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

document title

2 documents
Technical Sheet
F02186FR-02.pdf pdf (0.3 Mo)
Technical Sheet
F02186EN-02.pdf pdf (0.3 Mo)
1 document
Catalogue Commercial Page
ex223001_0743.pdf pdf (0.15 Mo)
2 documents
Agreement
PEP
LGRP-00400-V02.01-EN.pdf pdf (0.68 Mo)