Network interface snmp cs 141b sk card slot
LEGRAND
Network interface snmp cs 141b sk card slot
REF. 310931
EAN.
3414970911933
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Network interface |
---|---|
Accessory | Yes |
Spare part | No |
Width | 60 mm |
Height | 29 mm |
---|---|
Depth | 120 mm |
Halogen free | Yes |
document title
4 documents
Technical Guide
Instruction Use
Instruction Use
Technical Sheet
4 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Brochure
SELECT AN ACTION