Skip to main content
Logo print

Multifunctional measuring system EMDX³ RS485 output and implusion access - door or front panel mounting - 96x96

EMDX³ LEGRAND

Multifunctional measuring system EMDX³ RS485 output and implusion access - door or front panel mounting - 96x96

REF. 412052 EAN. 3414970742209
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Ampere meter Yes
Blind power meter Yes
With rotational speed meter No
Frequency meter Yes
Pulse counter Yes
Voltmeter Yes
Effective power measurement device Yes

document title

9 documents
Technical Guide
F02227EN-00.pdf pdf (1.99 Mo)
Technical Sheet
F02168FR-00.pdf pdf (0.59 Mo)
Technical Guide
EXB20057_FR.pdf pdf (10.47 Mo)
Technical Guide
Technical Guide
EXB20058_EN.pdf pdf (10.42 Mo)
Instruction Use
LE08775AB.pdf pdf (0.58 Mo)
Technical Sheet
F02168EN-00.pdf pdf (0.6 Mo)
Technical Guide
Technical Guide
LE08778AA.pdf pdf (9.73 Mo)
3 documents
Catalogue Technical Page
ex223001_0121.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0122.pdf pdf (0.18 Mo)
Catalogue Commercial Page
ex223001_0119.pdf pdf (0.08 Mo)
2 documents
3D Autocad
412052.dwg dwg (0.11 Mo)
3D Autocad
412053.dwg dwg (0.11 Mo)