Multifunction sleeve - vertical - for 3 rows cabinets
Plexo³
LEGRAND
Multifunction sleeve - vertical - for 3 rows cabinets
REF. 001918
EAN.
3245060019181
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Number of rows | 4 |
Width in number of modular spacings | 0 |
Type of covering | Cover |
Cover model | With notch |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 119 mm |
Built-in height | 618 mm |
Built-in width | 133 mm |
Inner depth | 48.5 mm |
Earthing terminal block | No |
Neutral terminal block | No |
DIN-rail | No |
---|---|
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | Grey |
RAL-number | 7046 |
Degree of protection (IP) | IP65 |
Height | 622 mm |
Width | 137 mm |
Depth | 123 mm |
Degree of impact strength (IK) | IK09 |
Operating / setting temperature | -25-40 °C |
Storage temperature | -25-55 °C |
Halogen free | No |
Fitted with rainproof plate protection | No |
document title
4 documents
Technical Sheet
Workshop Book
Workshop Book
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
3 documents
BIM Data
BIM Data
3D Autocad
1 document
Agreement
OC / CB-654748
(0.36 Mo)
SELECT AN ACTION