Mounting plates XL³ 4000 for 1 DPX³ 250 - vertical
LEGRAND
Mounting plates XL³ 4000 for 1 DPX³ 250 - vertical
REF. 020749
EAN.
3245060207496
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 300 mm |
---|---|
Width | 600 mm |
Material | Steel |
Surface protection | Lacquered |
---|---|
Perforated | Yes |
Halogen free | Yes |
document title
1 document
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION