Motor operator DMX³ 1600 - 220 250 V~/=
LEGRAND
Motor operator DMX³ 1600 - 220 250 V~/=
REF. 028123
EAN.
3414970766939
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch drive | Motor drive |
---|---|
Rated control supply voltage AC 50 Hz | 220-250 V |
Rated control supply voltage AC 60 Hz | 220-250 V |
Rated control supply voltage DC | 220-250 V |
---|---|
Voltage type for actuating | AC/DC |
document title
4 documents
Workshop Book
Instruction Use
Technical Guide
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION